Miniature Shock Absorbers
MC150H3

Exceptionally high endurance and with the lowest resetting force

Self-Compensating, Rolling Diaphragm Technology
Energy capacity 175 in-lbs/cycle
Stroke 0.5 inch

Tried-and-tested and durable: With a hermetically sealed rolling diaphragm in each absorber, the MC150 to MC600 product family is suitable for an exceptionally high lifetime of use with up to 25 million cycles. The rolling diaphragm technology perfected by ACE ensures complete separation of the damping fluid from the surrounding air. This makes it possible for direct installation in a pressure chamber to provide end stop damping in pneumatic cylinders up to approximately 100 psi (7 bar).

The rolling diaphragm delivers very low return forces for these maintenance-free, ready-to-install absorbers. An integrated positive stop and progressive energy capacities, with a wide range of effective weight, make these miniature shock absorbers a winner. Furthermore, the use of a side load adapter allows impact angles of up to 25°. Stainless steel options are available for greater environmental compatibility. Self-compensating shock absorbers react to changing energy conditions, without adjustment.

These self compensating miniature shock absorbers are capable of universal mounting even inside a cylinder. These shocks are ideal for use in multitude of applications including material handling equipment, packaging equipment, medium robotics and machine tools.
MC150H3
Self-Compensating, Rolling Diaphragm Technology

Dimensions

MC150H3
Stroke0.5 inch
M9/16-18 UNF inch

Technical Data

Energy capacity 175 in-lbs/cycle

Energy capacity 300,000 in-lbs/h

Effective weight min. 400 lbs

Effective weight max. 900 lbs

Return Force min. 0.7 lbs

Return Force max. 1.2 lbs

Return Time 1.0 s

Side Load Angle max. 4 °

Impact velocity range 0.32 ft/sec to 1.5 ft/sec

Operating temperature range 32 °F to 150 °F

Mounting In any position

Positive stop Integrated

Material Outer body, Accessories: Steel corrosion-resistant coating; Main bearing: Plastic; Piston rod: Hardened stainless steel (1.4125, AISI 440C); Rolling diaphragm: EPDM

Damping medium Oil, temperature stable

Note

If precise end position datum is required consider use of the stop collar type AH.

Safety information

External materials in the surrounding area can attack the rolling seal and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Suitable for use in pressure chambers up to 101.53 psi.

On request

Increased corrosion protection. Special threads or other special options.

General information

Application Examples

Miniature Shock Absorbers - MC150 to MC600
In the case of driving safety training, swinging flags are used to simulate the sudden appearance of obstacles. If the driver reacts too slowly, the flags swing back just as quickly to prevent damage to the vehicle. In order to protect the end...
Miniature Shock Absorbers - MC150 to MC600
A customer of Metallatelier GmbH needed a special machine for automatically capping bottles with disinfectant during the COVID-19 pandemic. The German company optimized a proven design for this purpose. This is also because the designers chose our...
Miniature Shock Absorbers - MC150 to MC600
For a particularly space-saving design of its new split tray sorters, the Dutch company Equinox MHE has reduced the curve radii. ACE's MC150 Miniature Shock Absorbers are used to maintain the high speed in the curves.
In continuous operation,...

Application Areas

  • Linear slides
  • Pneumatic cylinders
  • Swivel units
  • Handling modules
  • Machines and plants
  • Finishing and processing centers
  • Measuring tables
  • Tool machines
  • Locking systems
These self compensating miniature shock absorbers are capable of universal mounting even inside a cylinder. These shocks are ideal for use in multitude of applications including material handling equipment, packaging equipment, medium robotics and machine tools.
×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.