Regions Select Region United States of America

MA50M

Stepless adjustment

Adjustable
Energy capacity 50 in-lbs/cycle
Stroke 0.28 inch

Many application options: the hydraulic feed controls in models FA, MA and MVC are similar to that of the VC model. However, these hydraulic controls have been designed for applications that require less precision.

There are also plenty of accessories for the FA, MA and MVC models. All products are ready-to-install, maintenance-free, stable in temperature and avoid stick-slip effect. Speeds from 0.47"/min. (12 mm/min). can be driven at a low thrust force using the adjustment screw on the base of the hydraulic control.

Hydraulic feed controls with the designations FA, MA and MVC are especially used in handling modules or linear carriages and also for applications with changing usage data.
Learn More ...

CAD Drawings

Product-Downloads

No downloads available for this product
MA50M
Adjustable

Dimensions

Stroke0.28 inch

Technical Data

Energy capacity 50 in-lbs/cycle

Energy capacity 120,000 in-lbs/h

Effective weight min. 10 lbs

Effective weight max. 45 lbs

Return Force min. 0.47 lbs

Return Force max. 1.80 lbs

Return Time 0.3 s

Side Load Angle max. 2 °

Impact velocity range At speeds of 0.98 ft/sec the maximum allowed energy is approx. 17.70 in-lbs. Where higher energies occur use a shock absorber for the initial impact. Avoid high impact velocities.

Operating temperature range 32 °F to 150 °F

Mounting In any position

Positive stop Integrated

Adjustment Hard impact at the start of stroke, adjust the ring towards 9 or PLUS. Hard impact at the end of stroke, adjust the ring towards 0 or MINUS.

Material Outer body, Accessories: Steel corrosion-resistant coating; Piston rod: Hardened stainless steel

Damping medium Oil, temperature stable

Application field Linear slides, Pneumatic cylinders, Swivel units, Handling modules, machines and plants, Finishing and processing centers, Automatic machinery, Tool machines, Locking systems

Note

If precise end position datum is required consider use of the stop collar type AH. Shock absorber is preset at delivery in a neutral position between hard and soft.

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

On request

Nickel-plated or other special options available to special order. Models without rod end button.

General information
×

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.