Regions Select Region United States of America

MA35

Stepless adjustment

Adjustable
Energy capacity 35 in-lbs/cycle
Stroke 0.40 inch

The miniature shock absorbers from the MA30 to MA900 product family can be adjusted and precisely adapted to your requirements. For example, the MA150 displays the rolling diaphragm technology from the MC150 to MC600 family and offers all of the advantages of this technology, such as use in pressure chambers. Thanks to long strokes (including 40 mm on the MA900) lower reaction forces result, which provide a soft damping characteristic.

All variations of these units are maintenance-free, ready-to-install machine elements and have an integrated positive stop. They provide the best service where application data changes, where the calculation parameters are not clear or where maximum flexibility in the possible usage is required.

Hydraulic feed controls with the designations FA, MA and MVC are especially used in handling modules or linear carriages and also for applications with changing usage data.
Learn More ...

CAD Drawings

Product-Downloads

MA35
Adjustable

Dimensions

MA35
Stroke0.40 inch
M1/2-20 UNF inch

Technical Data

Energy capacity 35 in-lbs/cycle

Energy capacity 53,000 in-lbs/h

Effective weight min. 13 lbs

Effective weight max. 125 lbs

Return Force min. 1.20 lbs

Return Force max. 2.60 lbs

Return Time 0.2 s

Side Load Angle max. 2 °

Impact velocity range Max. 3.3 ft/sec

Operating temperature range 32 °F to 150 °F

Mounting In any position

Positive stop Integrated

Adjustment Hard impact at the start of stroke, turn towards 9 or PLUS. Hard impact at the end of stroke, turn towards 0 or MINUS.

Damping medium Oil, temperature stable

Note

If precise end position datum is required consider use of the stop collar type AH. Shock absorber is preset at delivery in a neutral position between hard and soft.

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

On request

Nickel-plated or other special options available to special order. Models without rod end button.

General information
×

I have an Account

Secure Orders by encrypted transfer of your data.

I am a new Customer

Wenn Sie in unserem Shop ein Benutzerkonto einrichten, werden Sie schneller durch den Bestellvorgang geführt und genießen unseren individuellen Kundenservice.

  • Vereinfachter Bestellprozess
  • Sicheres Login
  • Individueller Kundenservice

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.