Regions Select Region United States of America


Stepless adjustment

Energy capacity 31 in-lbs/cycle
Stroke 0.32 inch

Many application options: the hydraulic feed controls in models FA, MA and MVC are similar to that of the VC model. However, these hydraulic controls have been designed for applications that require less precision.

There are also plenty of accessories for the FA, MA and MVC models. All products are ready-to-install, maintenance-free, stable in temperature and avoid stick-slip effect. Speeds from 0.47"/min. (12 mm/min). can be driven at a low thrust force using the adjustment screw on the base of the hydraulic control.

Hydraulic feed controls with the designations FA, MA and MVC are especially used in handling modules or linear carriages and also for applications with changing usage data.
Learn More ...

CAD Drawings


No downloads available for this product


Stroke0.32 inch
MM8x1 inch

Technical Data

Energy capacity 31 in-lbs/cycle

Energy capacity 50,000 in-lbs/h

Effective weight min. 0.5 lbs

Effective weight max. 31 lbs

Return Force min. 1.16 lbs

Return Force max. 1.57 lbs

Return Time 0.3 s

Side Load Angle max. 2 °

Impact velocity range 2.2 ft/sec to 14.6 ft/sec

Operating temperature range 32 °F to 150 °F

Mounting In any position

Positive stop Integrated

Adjustment Hard impact at the start of stroke, turn towards 9 or PLUS. Hard impact at the end of stroke, turn towards 0 or MINUS.

Damping medium Oil, temperature stable


If precise end position datum is required consider use of the stop collar type AH. Shock absorber is preset at delivery in a neutral position between hard and soft.

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

On request

Nickel-plated or other special options available to special order. Models without rod end button.

General information

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.