Miniature Shock Absorbers
MA150

Designed for applications with low precision requirements

Adjustable
Energy capacity 200 in-lbs/cycle
Stroke 0.50 inch

Many application options: the hydraulic feed controls in models MA and MVC are similar to that of the VC model. However, these hydraulic controls have been designed for applications that require less precision.

There are also plenty of accessories for the MA and MVC models. All products are ready-to-install, maintenance-free, stable in temperature and avoid stick-slip effect. Speeds from 0.47""/min. (12 mm/min.) can be driven at a low thrust force using the adjustment screw on the base of the hydraulic control.

These adjustable miniature shock absorbers from ACE can be used to precisely meet the customer's application needs and are therefore found everywhere in industrial, automation and machine engineering and many other applications.

CAD Drawings

Product-Downloads

No downloads available for this product
MA150
Adjustable

Dimensions

MA150
Stroke0.50 inch
M9/16-18 UNF inch

Technical Data

Energy capacity 200 in-lbs/cycle

Energy capacity 300,000 in-lbs/h

Effective weight min. 2 lbs

Effective weight max. 240 lbs

Return Force min. 0.70 lbs

Return Force max. 1.20 lbs

Return Time 0.4 s

Side Load Angle max. 2 °

Impact velocity range 0.5 ft/sec to 12 ft/sec

Operating temperature range 32 °F to 150 °F

Mounting In any position

Positive stop Integrated

Adjustment Hard impact at the start of stroke, adjust the ring towards 9 or PLUS. Hard impact at the end of stroke, adjust the ring towards 0 or MINUS.

Material Outer body, Accessories: Steel corrosion-resistant coating; Piston rod: Hardened stainless steel

Damping medium Oil, temperature stable

Note

If precise end position data is required consider use of a stop collar. Shock absorber is preset at delivery in a neutral position between hard and soft.

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

On request

Nickel-plated or other special options available to special order. Models without rod end button.

General information
×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.