Regions Select Region United States of America

LEV-52231

Adjustable, stable positioning

Height-Adjustable Machine Mounts
Natural frequency 8 Hz to 24 Hz
Load range 30 lbs to 13,000 lbs

Stability and protection against shock and vibration: Machines and systems placed on the adjustable machine mounts in ACE's LEV product family can be optimally stabilized. These maintenance-free mounts can be leveled extremely accurately, compensating for floor unevenness and ensuring the stability of objects supported. This protects the loads placed on them against damaging shock and vibration, reducing operational noise and improving product quality.

They are available in thread sizes of 3/8-16 to 3/4-10 (M10 to M24) and are suitable for loads from 30 lb to 13,000 lb (45 kg to 5,900 kg). Standard configurations as well as special models available upon-request.

Using LEV leveling mounts, every machine can be kept quiet and safe in injection molding machines, production and processing centers, production lines, assembly stations, small presses and many other applications.
Learn More ...

CAD Drawings

Product-Downloads

No downloads available for this product
LEV-52231
Height-Adjustable Machine Mounts

Technical Data

Natural frequency 8 Hz to 24 Hz Hz

Load range 30 lbs to 13,000 lbs lbs

Standard colour Yellow

Operating temperature range -22 °F to 176 °F

Environment Resistant against UV radiation

Material Outer body: Zinc plated steel, painted; Isolation medium: Neoprene (Chloroprene Rubber)

Application field machines and plants, Transport roads, Conveyor systems, Assembly stations, Small presses, Compressors and ventilation systems, Test and calibration appliances

Note

Easy to level. Compensates for floor unevenness.

On request

Special vibration-isolating feet according to design and custom-made product. Other special options.

General information
×

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.