Regions Select Region United States of America

LEV-52222

Adjustable, stable positioning

Height-Adjustable Machine Mounts
Natural frequency 8 Hz to 24 Hz
Load range 30 lbs to 13,000 lbs

Stability and protection against shock and vibration: Machines and systems placed on the adjustable machine mounts in ACE's LEV product family can be optimally stabilized. These maintenance-free mounts can be leveled extremely accurately, compensating for floor unevenness and ensuring the stability of objects supported. This protects the loads placed on them against damaging shock and vibration, reducing operational noise and improving product quality.

They are available in thread sizes of 3/8-16 to 3/4-10 (M10 to M24) and are suitable for loads from 30 lb to 13,000 lb (45 kg to 5,900 kg). Standard configurations as well as special models available upon-request.

Using LEV leveling mounts, every machine can be kept quiet and safe in injection molding machines, production and processing centers, production lines, assembly stations, small presses and many other applications.
Learn More ...

CAD Drawings

Product-Downloads

No downloads available for this product
LEV-52222
Height-Adjustable Machine Mounts

Technical Data

Natural frequency 8 Hz to 24 Hz Hz

Load range 30 lbs to 13,000 lbs lbs

Standard colour Yellow

Operating temperature range -22 °F to 176 °F

Environment Resistant against UV radiation

Note

Easy to level. Compensates for floor unevenness.

On request

Special vibration-isolating feet according to design and custom-made product. Other special options.

General information
×

I have an Account

Secure Orders by encrypted transfer of your data.

I am a new Customer

Wenn Sie in unserem Shop ein Benutzerkonto einrichten, werden Sie schneller durch den Bestellvorgang geführt und genießen unseren individuellen Kundenservice.

  • Vereinfachter Bestellprozess
  • Sicheres Login
  • Individueller Kundenservice

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.