Regions Select Region United States of America


Very low progression rate

Valve Technology
Traction force max. 1,124 lbs
Stroke 3.94 inch

The solution to a lack of space: If standard push type gas springs cannot be used due to a lack of space, ACE's industrial pull type gas springs are the solution. They work in the opposite way of standard push type gas springs. The piston rod is retracted when the cylinder is unloaded. The gas pressure in the cylinder draws the piston rod in.
ACE pull type gas springs offer the maximum service life thanks to the solid chrome-plated piston rod and an integrated sliding bearing. The maintenance-free and ready-to-install products are available in body diameters of 0.59" to 1.57" (15 to 40 mm) as well as forces from 8.99 lbs to 1,124 lbs. (40 to 5,000 N) and are available from stock with valve and a large selection of accessories. The traction force can be fine-tuned using the adjustment valve.
Learn More ...

CAD Drawings


No downloads available for this product
Valve Technology


Stroke3.94 inch
L retracted9.84 inch

Technical Data

Traction force max. 1,124 lbs

Traction force 112 lbs to 1,124 lbs (extended up to 1,630 lbs)

Piston rod diameter Ø 1.10 in

Progression Approx. 43 % to 45 %

Lifetime Approx. 6,561 ft

Operating temperature range -4 °F to +176 °F

Operating fluid Nitrogen gas

Mounting With piston rod upwards.

End position damping length Without damping. For end position damping use damping material (e.g. TUBUS or SLAB).

Positive stop External positive stop at the end of stroke provided by the customer.

End fittings

They are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing.

On request

Special oils and other special options. Alternative accessories. Traction gas springs with end position damping also available on request.

General information

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.