Regions Select Region United States of America


Very low progression rate with FDA approval

Valve Technology, Stainless Steel
Traction force max. 1,124 lbs
Stroke 3.94 inch

Brilliant performance when things become tight: For specific use e.g. in tough surroundings or small spaces, the broad spectrum of ACE stainless steel industrial pull type gas springs come in body diameters from 0.59" to 1.57" (15 to 40 mm). These units supplement the comprehensive programm of the ACE industrial pull type gas springs with valves.

This high quality design is rust free and is more robust against environmental impact compared with standard gas pull type springs. These stainless steel gas springs are also visually appealing, very durable and available, upon request, in many stroke lengths and traction forces. A comprehensive range of accessories in stainless steel guarantees easy assembly and a broad range of uses.
Learn More ...

CAD Drawings


No downloads available for this product
Valve Technology, Stainless Steel


Stroke3.94 inch
L retracted9.84 inch

Technical Data

Traction force max. 1,124 lbs

Traction force 112 lbs to 1,124 lbs (extended up to 1,630 lbs)

Piston rod diameter Ø 1.10 in

Progression Approx. 42 % to 45 %

Lifetime Approx. 50,000 cycles

Operating temperature range -4 °F to +176 °F

Operating fluid Nitrogen gas

Mounting With piston rod upwards.

End position damping length Without damping. For end position damping use damping material (e.g. TUBUS or SLAB).

Positive stop External positive stop in the pulling direction provided by the customer.

End fittings

They are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing.

On request

Special oils and other special options. Alternative accessories. Traction gas springs with end position damping also available on request. Other traction gas springs material 1.4404/1.4571, AISI 316L/316Ti (V4A) available on request.

General information

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.