Industrial Gas Springs – Pull Type
GZ-19-250-V4A

Very low progression rate with FDA approval

Valve Technology, Stainless Steel
Traction force max. 79 lbs
Stroke 9.84 inch

Brilliant performance when things become tight: For specific use in tough surroundings or small spaces, the broad spectrum of ACE stainless steel industrial pull type gas springs come in body diameters from 0.59"" to 1.57"" (15 to 40 mm). These units supplement the comprehensive program of the ACE industrial pull type gas springs with valves.

This high quality design is rust free and is more robust against environmental impact compared with standard gas pull type springs. These stainless steel gas springs are also visually appealing, very durable and available, upon request, in many stroke lengths and traction forces. A comprehensive range of accessories in stainless steel guarantees easy assembly and a broad range of uses.

CAD Drawings

Product-Downloads

No downloads available for this product
GZ-19-250-V4A
Valve Technology, Stainless Steel

Dimensions

GZ-19-250-V4A
Stroke9.84 inch
L retracted13.78 inch

Technical Data

Traction force max. 79 lbs

Traction force 9 lbs to 79 lbs (extended up to 99 lbs)

Piston rod diameter Ø 0.24 in

Progression Approx. 15 % to 26 %

Lifetime Approx. 50,000 cycles

Operating temperature range -4 °F to +176 °F

Material Outer body, Piston rod, End fittings: Stainless steel (1.4404/1.4571, AISI 316L/316Ti)

Operating fluid Nitrogen gas

Mounting With piston rod upwards.

End position damping length Without damping. For end position damping use damping material (e.g. TUBUS or SLAB).

Positive stop External positive stop in the pulling direction provided by the customer.

End fittings

They are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing.

On request

Special oils and other special options. Alternative accessories. Traction gas springs with end position damping also available on request. Other traction gas springs material 1.4404/1.4571, AISI 316L/316Ti (V4A) available on request.

General information
×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.