Motion Control
TYPESStroke inchL retracted inchTraction force max. lbs
GZ-19-301.184.4179
GZ-19-501.975.2079
GZ-19-1003.947.1779
GZ-19-1505.919.1379
GZ-19-2007.8711.1079
GZ-19-2509.8413.0779

Industrial Gas Springs – Pull Type
GZ-19-200

Very low progression rate

Valve Technology
Traction force max. 79 lbs
Stroke 7.87 inch

The solution to a lack of space: If standard push type gas springs cannot be used due to a lack of space, ACE's industrial pull type gas springs are the solution. They work in the opposite way of standard push type gas springs. The piston rod is retracted when the cylinder is unloaded. The gas pressure in the cylinder draws the piston rod in.

ACE pull type gas springs offer the maximum service life thanks to the solid chrome-plated piston rod and an integrated sliding bearing. The maintenance-free and ready-to-install products are available in body diameters of 0.59"" to 1.57"" (15 to 40 mm) as well as forces from 8.99 lbs to 1,124 lbs. (40 to 5,000 N) and are available from stock with valve and a large selection of accessories. The traction force can be fine-tuned using the adjustment valve.

CAD Drawings

Product-Downloads

No downloads available for this product
GZ-19-200
Valve Technology

Dimensions

GZ-19-200
Stroke7.87 inch
L retracted11.10 inch

Technical Data

Traction force max. 79 lbs

Traction force 9 lbs to 79 lbs (extended up to 101 lbs)

Piston rod diameter Ø 0.24 in

Progression Approx. 21 % to 28 %

Lifetime Approx. 6,561 ft

Operating temperature range -4 °F to +176 °F

Material Outer body, End fittings: Zinc plated steel; Piston rod: Steel with wear-resistant coating

Operating fluid Nitrogen gas

Mounting With piston rod upwards.

End position damping length Without damping. For end position damping use damping material (e.g. TUBUS or SLAB).

Positive stop External positive stop at the end of stroke provided by the customer.

End fittings

They are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing.

On request

Special oils and other special options. Alternative accessories. Traction gas springs with end position damping also available on request.

General information

Application Examples

Industrial Gas Springs – Pull Type - GZ-15 to GZ-40
Averna needed to create an automated control system with specific and precise properties to speed up medical pump testing. The testing unit also needed a functionality that would allow it to be elevated for sterilization and cleaning beneath the...

Application Areas

  • Hoods
  • Shutters
  • Machine housing
  • Conveyor systems
  • Control boxes
  • Furniture industry
  • Shipbuilding
  • Assembly stations
  • Vehicle technology
  • Folding elements
Gas traction springs from ACE are used in industrial applications, automation and machine building, especially in test equipment and in medical technology as well as in the electronics and furniture industries.
×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.