Regions Select Region United States of America


Individual stroke length and extension forces

Valve Technology
Extension force max. 191 lbs
Stroke 13.78 inch

Universal and tailor made: ACE industrial gas springs offer perfect support of muscle power with forces from 2 to 2,923 lbs. (10 to 13,000 N) with body diameter of 0.31" to 2.76" (8 to 70 mm). These durable and sealed systems are ready for installation, maintenance-free and filled with pressurized nitrogen gas.

They are filled according to individual customer pressure requirements and may be adjusted later by use of a built-in valve. ACE provides free calculation support and designs the gas springs with mounting points specifically for the particular application. A variety of accessories makes assembly even easier and allows universal application of the gas springs.
Learn More ...

CAD Drawings


No downloads available for this product
Valve Technology


Stroke13.78 inch
L extended30.08 inch

Technical Data

Extension force max. 191 lbs

Piston rod diameter Ø 0.39 in

Progression Approx. 30 % to 40 %

Lifetime Approx. 250,000 cycles

Operating temperature range -4 °F to 176 °F

Operating fluid Nitrogen gas and oil

Mounting In any position. Hint: We recommend mounting with piston rod downwards to take advantage of the built-in end position damping.

End position damping length approx. 0.79" to 2.76" (depending on the stroke)

Positive stop External positive stop at the end of stroke provided by the customer.


Integrated grease chamber reduces friction and wear and optimizes lubrication.

End fittings

They are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing.

Safety information

Gas springs (push type) should not be installed under pre-tension.

On request

Special oils and other special options. Alternative accessories. Different end position damping and extension speed.

General information

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.