Regions Select Region United States of America


With food grade oil for FDA compliance

Valve Technology, Stainless Steel
Extension force max. 34 lbs
Stroke 3.94 inch

Protection against corrosion and superior visual appearance for even more sophisticated requirements: Based on ACE's industrial gas springs GS-8 to 40 made of steel, these models combine all advantages of stainless steel: they look great and are rust free. They are filled with food-grade oil as standard, which conforms to the requirements of FDA 21 CFR 178.3570.

These ACE gas springs not only look good, they are also available in various stroke lengths and extension forces. A comprehensive range of accessories in stainless steel guarantees easy assembly and a broad range of uses.
Learn More ...

CAD Drawings


No downloads available for this product
Valve Technology, Stainless Steel


Stroke3.94 inch
L extended9.13 inch

Technical Data

Extension force max. 34 lbs

Piston rod diameter Ø 0.16 in

Progression Approx. 20 % to 25 %

Lifetime Approx. 250,000 cycles

Operating temperature range -4 °F to +176 °F

Operating fluid Nitrogen gas and HLP oil according to DIN 51524, part 2

Mounting We recommend mounting with piston rod downwards to take advantage of the built-in end position damping.

End position damping length approx. 0.39" (depending on the stroke)

Positive stop External positive stop at the end of stroke provided by the customer.


Special oil according to FDA 21 CFR 178.3570 of the food industry

End fittings

They are interchangeable and if necessary must be positively secured by the customer to prevent unscrewing.

Safety information

Gas pressure springs should not be installed under pre-tension.

On request

Special oils and other special options. Alternative accessories. Different end position damping and extension speed. Other gas springs material 1.4404/1.4571, AISI 316L/316Ti (V4A) available on request.

General information

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.