Rotary Dampers
FYN-H1-R

Specifically adjustable, strong braking force

Partial Rotation Angle, Adjustable
Damping torque 17.70 - 88.51 in-lbs

The damping direction of the adjustable FYT-H1 and FYT-H1 can be right, left or two-sided rotation. During each reverse movement of the unilateral decelerating versions there is a certain return damping torque that depends on the size. The brakes have a particularly robust zinc die-cast body and shafts made of steel. ACE rotary dampers are maintenance-free and ready-to-install.

Rotary damper products are built to metric specifications. For precise measurements, please refer to the ACE rotary damper catalog or contact an application expert.
FYN-H1-R
Partial Rotation Angle, Adjustable
FYN-H1-R

Technical Data

Damping torque 17.70 - 88.51 in-lbs

Damping direction right

Return Damping Torque 4.43 in-lbs

Construction size Ø 1.75 in

Lifetime 50,000 cycles, even after this time, the dampers still produce over approx. 80 % of their original damping moment. The service life may be significantly higher or lower, depending on the application.

Operating temperature range 23 °F to 122 °F

Material Outer body: Zinc die-cast; Shaft: Steel

Mounting In any position

Rotation angle max. 105°

Maximum side load 11.24 lb

Note

Damping direction: Right hand damping = damping action in clockwise direction (when looking onto the output shaft or output shaft sleeve, depending on the damper type). A play of approx. 5° can occur at the beginning of movement.

Safety information

Do not use rotary dampers as supports. Provide an external guide or support.

On request

Special accessories available on request.

General information
×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.