Motion Control
Basic Types
TYPESDamping torque in-lbsDamping direction
FRT-G2-2000.018 +/- 0.006bidirectional
FRT-G2-3000.026 +/- 0.007bidirectional
FRT-G2-4500.041 +/- 0.009bidirectional
FRT-G2-6000.053 +/- 0.011bidirectional
FRT-G2-1010.088 +/- 0.018bidirectional

Rotary Dampers
FRT-G2-600

Small and lightweight for finest braking

Continuous Rotation
Damping torque 0.053 +/- 0.011 in-lbs

The damping direction of the ACE FRT-G2 product family with plastic body is rotating on both sides. The small rotary dampers can brake directly in the pivot point or linear through a gear and gear rack. ACE rotary dampers are maintenance-free and ready-to-install.

Rotary damper products are built to metric specifications. For precise measurements, please refer to the ACE rotary damper catalog or contact an application expert.
FRT-G2-600
Continuous Rotation
FRT-G2-600

Technical Data

Damping torque 0.053 +/- 0.011 in-lbs

Damping direction bidirectional

Gear without

Construction size Ø 0.59 in

Rotational speed max. 50 rpm

Lifetime 50,000 cycles (1 cycle = 360° left-hand, 360° right-hand). Even after this time, the dampers still produce over approx. 80 % of their original damping moment. The service life may be significantly higher or lower, depending on the application.

Operating temperature range 32 °F to 122 °F

Pressure angle 20°

Material Outer body, Shaft, Gear: Plastic

Mounting In any position

Tooth Involute gearing

P.C.D. 0.28 in

No. of teeth 14

Module 0.5

Mounting information

No axial or radial forces may be induced via the shaft.

Safety information

Do not use rotary dampers as supports. Provide an external guide or support.

On request

Special designs available on request. Toothed plastic racks (modules 0.5 to 1.0) are available for the rotary dampers with pinions.

General information

Application Examples

Rotary Dampers - FRT-G2
ACE rotary dampers ensure the quiet shuffling of playing cards. Software controlled playing card shuffling machines such as this one are used throughout the world and are equipped with rotary dampers from the FRT-G2 product family...

Application Areas

  • Handling modules
  • Linear slides
  • Automatic machinery
  • Conveyor equipment
  • Absorption control
Precision hydraulic feed controls of the product family VC are used in automotive and industrial applications as well as in mechanical engineering and the electronics industry.
×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.