Rotary Dampers
FRT-C2-201

Flexible and cost efficient use

Continuous Rotation
Damping torque 0.18 +/- 0.05 in-lbs

The damping direction of the simple FRT-C2 and FRN-C2 is either right, left or two-sided rotation. These ACE rotary dampers with plastic body can decelerate directly in the pivot point or linear through a gear and gear rack. ACE rotary dampers are maintenance-free and ready-to-install.

Rotary damper products are built to metric specifications. For precise measurements, please refer to the ACE rotary damper catalog or contact an application expert.
FRT-C2-201
Continuous Rotation
FRT-C2-201

Technical Data

Damping torque 0.18 +/- 0.05 in-lbs

Damping direction bidirectional

Gear without

Construction size Ø 0.59 in

Rotational speed max. 50 rpm

Lifetime 50,000 cycles (1 cycle = 360° left-hand, 360° right-hand). Even after this time, the dampers still produce over approx. 80 % of their original damping moment. The service life may be significantly higher or lower, depending on the application.

Operating temperature range 32 °F to 122 °F

Pressure angle 20°

Material Outer body, Shaft: Plastic; Gear: Outer body, Shaft: Plastic

Mounting In any position

Tooth Involute gearing

P.C.D. 0.35 in

No. of teeth 11

Module 0.8

Mounting information

No axial or radial forces may be induced via the shaft.

Safety information

Do not use rotary dampers as supports. Provide an external guide or support.

On request

Special designs available on request. Toothed plastic racks (modules 0.5 to 1.0) are available for the rotary dampers with pinions.

General information
×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.