Regions Select Region United States of America

FRN-D2-L152-G1

Flexible and cost efficient use

Continuous Rotation, Gear included
Damping torque 1.33 in-lbs

The damping direction of the ACE FRT-D2 and FRN-D2 rotary dampers with plastic body is either the right, left or two-sided rotation. They can decelerate directly in the pivot point or linear through a gear and gear rack. ACE rotary dampers are maintenance-free and ready-to-install.

CAD Drawings

Product-Downloads

No downloads available for this product
FRN-D2-L152-G1
Continuous Rotation, Gear included

Technical Data

Execution Gear included

Damping torque 1.33 in-lbs

Damping direction left

Gear with

Construction size Ø 1 in

Rotational speed max. 50 rpm

Lifetime 50,000 cycles (1 cycle = 360° left-hand, 360° right-hand). Even after this time, the dampers still produce over approx. 80% of their original damping moment. The service life may be significantly higher or lower, depending on the application.

Operating temperature range 32 °F to 122 °F

Pressure angle 20°

Material Outer body, Gear: Plastic ; Shaft: Steel

Mounting In any position

Tooth Involute gearing (addendum modification coefficient: +0.375)

P.C.D. 0.47 in

No. of teeth 12

Module 1

Note

Rotary damper products are built to metric specfiications. For precise measurements, please refer to the ACE rotary damper catalog or contact an application expert.

Mounting information

No axial or radial forces may be induced via the shaft.

Safety information

Do not use rotary dampers as supports. Provide an external guide or support.

On request

Special designs available on request. Toothed plastic racks (modules 0.5 to 1.0) are available for the rotary dampers with pinions.

General information
×

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.

[profiler]
Memory usage: real: 17039360, emalloc: 16031048
Code ProfilerTimeCntEmallocRealMem