Motion Control

Rotary Dampers
FDT-47

The flat disc brake for two-sided damping

Continuous Rotation
Damping torque 17.70 +/- 2.66 in-lbs

The damping direction of the flat constructive ACE rotary damper FDT with robust steel body is two-sided rotation. It can brake directly in the pivot point of the square receptacle. ACE rotary dampers are maintenance-free and ready-to-install.

Rotary damper products are built to metric specifications. For precise measurements, please refer to the ACE rotary damper catalog or contact an application expert.
FDT-47
Continuous Rotation

Dimensions

FDT-47
A2.55 inch
B2.20 inch
C0.31 inch
D0.18 inch
R0.18 inch
E1.85 inch
F1.68 inch
G0.06 inch
H0.40 inch
J0.40 inch

Technical Data

Damping torque 17.70 +/- 2.66 in-lbs

Damping direction bidirectional

Construction size Ø 1.85 in-lbs to 2.76 in-lbs

Rotational speed max. 50 rpm

Lifetime 50,000 cycles (1 cycle = 360° left-hand, 360° right-hand). Even after this time, the dampers still produce over approx. 80 % of their original damping moment. The service life may be significantly higher or lower, depending on the application.

Operating temperature range 14 °F to 140 °F

Material Outer body: Steel; Output shaft sleeve: Nylon

Mounting In any position

Mounting information

No axial or radial forces may be induced via the shaft.

Safety information

Do not use rotary dampers as supports. Provide an external guide or support.

On request

Special accessories available on request.

General information

Application Examples

Rotary Dampers - FDT
To exclude the possibility of injury when using bread slicing machines on self-service counters, the automatic bread slicing process does not start until the flap of the modern machine is closed. To simplify the operation and to thereby increase...

Application Areas

  • Handling modules
  • Linear slides
  • Automatic machinery
  • Conveyor equipment
  • Absorption control
Precision hydraulic feed controls of the product family VC are used in automotive and industrial applications as well as in mechanical engineering and the electronics industry.
×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.