Regions Select Region United States of America

EB100-400

Low return force with spring assembly

Crane Installations, Optimized Characteristic
Energy capacity 1,416,000 in-lbs/cycle
Stroke 15.75 inch

Reduced return forces: the ACE safety shock absorbers from the EB-Family offer internal system seals, large sized piston rod bearings and the maximum energy absorption for emergency stop applications. However, an integrated spring package in the robust shock absorber body makes sure that the return forces are reduced to a fraction of those in the CB-Family.

The damping characteristics of the maintenance-free and ready-to-install EB models is individually designed specific to the customer application, just like all ACE safety shock absorbers.
Learn More ...

CAD Drawings

Product-Downloads

No downloads available for this product
EB100-400
Crane Installations, Optimized Characteristic

Dimensions

Stroke15.75 inch
A max.50.20 inch
B32.87 inch
C20.47 inch

Technical Data

Energy capacity 1,416,000 in-lbs/cycle

Effective weight min. 33,330 lbs

Effective weight max. 2,822,000 lbs

Reacting Force at max. capacity rating = 105,000 lbs max. lbs

Return Force min. 267 lbs

Return Force max. 4,089 lbs

Side Load Angle max. 3.0 °

Impact velocity range 1.6 ft/sec to 15 ft/sec. Other speeds on request.

Operating temperature range 10 °F to 150 °F. Other temperatures on request.

Mounting In any position

Positive stop Integrated

Material Outer body, Rod end button: Steel corrosion-resistant coating; Piston tube: Hard chrome plated steel

Damping medium Automatic Transmission Fluid (ATF)

Filling pressure Approx. 8 psi to 16 psi
Rod return by integrated nitogen accumulator combined with additional return spring

Application field Heavy load applications, Heavy load applications, Conveyor systems, Portal systems

Note

The shock absorber can be pushed through its stroke. In creep speed conditions the shock absorber provides minimal resistance and there is no braking effect.

On request

Special oils, special flanges, additional corrosion protection etc.

General information
×

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.