Regions Select Region United States of America
Vibration Control
Product families
Basic Types
TYPESLoad max. lbsM inch
CM-US2-5-N503/8-16
CM-US2-5-S503/8-16
CM-US2-10-N1003/8-16
CM-US2-10-S1003/8-16
CM-US2-15-N1503/8-16
CM-US2-15-S1503/8-16
CM-US2-25-N2503/8-16
CM-US2-25-S2503/8-16
CM-US2-40-N4003/8-16
CM-US2-40-S4003/8-16

CM-US2-25-N

Ideal for harsh environments and spatial axes

Multi-Axes Machine Mounts
Natural frequency 12 Hz to 35 Hz
Load range 7 lbs to 400 lbs

Fail-safe protection, even when things get tough in harsh environments: The CM product family protects machines and components of all types against shock and vibration. Featuring a fail-safe protection design, compact construction and are customizable. They can also be tilted in the x-, y- and z-axes. They come standard with neoprene damping material. For heavy shock (off-road) and extreme temperatures we recommend silicone as a damping material.

The machine elements can be used for all loads: shear, compression and tension. They are available with a central thread or through borehole.

CM mounts keep vibration at a distance even in harsh environments. They secure compressors, electronic control units and systems, fans and blowers. They are used in off-road vehicles, shipbuilding, aircraft and many more industries.
Learn More ...

CAD Drawings

Product-Downloads

No downloads available for this product
CM-US2-25-N
Multi-Axes Machine Mounts

Dimensions

M3/8-16 inch
D3 inch
H1 1/2 inch

Technical Data

Natural frequency 12 Hz to 35 Hz Hz

Load range 7 lbs to 400 lbs lbs

Operating temperature range -22 °F to 176 °F

Environment Resistant against UV radiation

Note

Fail-safe

Mounting information

Can be installed in all spatial axes. Can be used for shear, compressive and tensile loads.

On request

Models suitable for temperatures from -80 °F to +300 °F with high-damping silicone. Models available with centric thread or through-hole. All metal parts galvanised, aluminium or stainless steel available on request.

General information
×

I have an Account

Secure Orders by encrypted transfer of your data.

I am a new Customer

Wenn Sie in unserem Shop ein Benutzerkonto einrichten, werden Sie schneller durch den Bestellvorgang geführt und genießen unseren individuellen Kundenservice.

  • Vereinfachter Bestellprozess
  • Sicheres Login
  • Individueller Kundenservice

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.