Regions Select Region United States of America

CM-US2-10-S

Ideal for harsh environments and spatial axes

Multi-Axes Machine Mounts
Natural frequency 12 Hz to 35 Hz
Load range 7 lbs to 400 lbs

Fail-safe protection, even when things get tough in harsh environments: The CM product family protects machines and components of all types against shock and vibration. Featuring a fail-safe protection design, compact construction and are customizable. They can also be tilted in the x-, y- and z-axes. They come standard with neoprene damping material. For heavy shock (off-road) and extreme temperatures we recommend silicone as a damping material.

The machine elements can be used for all loads: shear, compression and tension. They are available with a central thread or through borehole.

CM mounts keep vibration at a distance even in harsh environments. They secure compressors, electronic control units and systems, fans and blowers. They are used in off-road vehicles, shipbuilding, aircraft and many more industries.
Learn More ...

CAD Drawings

Product-Downloads

No downloads available for this product
CM-US2-10-S
Multi-Axes Machine Mounts

Dimensions

M3/8-16 inch
D3 inch
H1 1/2 inch

Technical Data

Natural frequency 12 Hz to 35 Hz Hz

Load range 7 lbs to 400 lbs lbs

Operating temperature range -22 °F to 176 °F

Environment Resistant against UV radiation

Material Outer body: Zinc plated steel; Isolation medium: Neoprene (Chloroprene Rubber)

Application field Compressors and ventilation systems, Electronic systems, Vehicle technology, Aircraft construction, Off road, Shipbuilding, Vibrators and crushing systems, Military

Note

Fail-safe

Mounting information

Can be installed in all spatial axes. Can be used for shear, compressive and tensile loads.

On request

Models suitable for temperatures from -80 °F to +300 °F with high-damping silicone. Models available with centric thread or through-hole. All metal parts galvanised, aluminium or stainless steel available on request.

General information
×

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.