Regions Select Region United States of America


Customized low frequency vibration isolation

Low Frequency Damping Pads
Natural frequency 11 Hz to 60 Hz
Load range 50 psi to 300 psi

Isolating objects from flooring or foundations: ACE offers another effective solution for preventing damaging vibrations: its CEL low frequency damping pads. These pads, made from nitrile rubber, can be supplied with standard thicknesses of 1/2", 1" or 2" (12.7 mm, 25.4 mm or 50.8 mm), and help reduce vibrations and noise to a minimum. CEL plates can be bonded to the floor and combined to create the right isolation packages to meet your needs. On-site consultation, vibration measurement on request and specially programmed design software for always help us find the best customer specific solution.

CAD Drawings


No downloads available for this product
Low Frequency Damping Pads

General information

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.