Safety Products
Basic Types
TYPESEnergy capacity in-lbs/cycleStroke inch
CB63-100141,6003.94
CB63-200283,2007.87
CB63-300424,80011.81
CB63-400566,40015.75
CB63-500708,00019.69

Safety Shock Absorbers
CB63-500

High resetting forces with gas pressure accumulator

Crane Installations, Optimized Characteristic
Energy capacity 708,000 in-lbs/cycle
Stroke 19.69 inch

Robust powerhouse: the CB63 to CB160 product family with internal system seals are used in heavy duty areas for emergency stop. Even dirt or scratches to the piston rod do not lead to a leakage or failure. Compressed gas accumulators allow return forces of up to 22,481 lb. (100 kN) in the CB models, which can make applications in multiple bridge crane systems safer, for example. The absorber body and the robust, large-sized piston rod bearing are also designed for heavy duty operations.

ACE uses our proprietary custom calculation program to design each shock absorber for the specific customer application. Customization helps reduce the risk of crashes and incorrect product sizing. Just like all ACE safety shock absorbers, the characteristic curve or damping characteristics of each individual CB unit is individually designed to the customer application.
CB63-500
Crane Installations, Optimized Characteristic

Dimensions

CB63-500
Stroke19.69 inch
A max.60.63 inch
B39.69 inch
C23.31 inch

Technical Data

Energy capacity 708,000 in-lbs/cycle

Effective weight min. 16,670 lbs

Effective weight max. 1,411,000 lbs

Reacting Force at max. capacity rating = 42,000 lbs max. lbs

Return Force min. 393 lbs

Return Force max. 6,660 lbs

Side Load Angle max. 1.5 °

Impact velocity range 1.6 ft/sec to 15 ft/sec. Other speeds on request.

Operating temperature range 10 °F to 150 °F. Other temperatures on request.

Mounting In any position

Positive stop Integrated

Material Outer body, Rod end button: Steel corrosion-resistant coating; Piston tube: Hard chrome plated steel

Damping medium Automatic Transmission Fluid (ATF)

Filling pressure Approx. 81 psi to 86 psi. Rod return by integrated nitogen accumulator.

Note

These slimline, high-performance safety shock absorbers are only designed for emergency stop situations. They can be used for a number of tasks in gantries and conveyor systems, processing centres or assembly machines.

On request

Special oils, special flanges, additional corrosion protection etc.

General information
×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.