Regions Select Region United States of America

PMCN600MH3-V4A

Optimum corrosion protection

Self-Compensating, Rolling Diaphragm Technology, TPU Bellow
Energy capacity 136 in-lbs/cycle
Stroke 1.00 inch

Hermetically sealed and rustproof: The Protection product family PMCN is also available in a stainless steel design. This is of particular interest to the food and packaging industries.

Their main feature is the compact, totally sealed bellow between the body and the cap made of TPU (thermoplastic polyurethane). This protection safely encapsulates the ACE rolling diaphragm from the outside environment. Aggressive fluids don't stand a chance.

The PMCN range is an excellent alternative if the accessory option of the SP type air bleed collar cannot be used due to a lack of compressed air.

The PMCN range self-compensating miniature shock absorbers, produced from stainless steel, are primarily suitable for use in the food industry, but are also wherever a high-quality appearance is important e.g. in shipbuilding.
Learn More ...

CAD Drawings

Product-Downloads

No downloads available for this product
PMCN600MH3-V4A
Self-Compensating, Rolling Diaphragm Technology, TPU Bellow

Dimensions

PMCN600MH3-V4A
Stroke1.00 inch
MM25x1.5 inch

Technical Data

Energy capacity 136 in-lbs/cycle

Energy capacity 600,000 in-lbs/h

Effective weight min. 2.177,0 lbs

Effective weight max. 4.536 lbs

Return Force min. 1.80 lbs

Return Force max. 20.23 lbs

Return Time 0.6 s

Side Load Angle max. 2 °

Impact velocity range 0.26 ft/sec to 19.7 ft/sec. Other speeds on request.

Operating temperature range 32 °F to 150 °F

Mounting In any position

Positive stop Integrated

Damping medium Oil, temperature stable

Note

Final preliminary test must be done on the application.

Safety information

Do not paint the shock absorbers due to heat emission.

On request

Special accessories available on request.

General information
×

I have an Account

Secure Orders by encrypted transfer of your data.

I am a new Customer

Wenn Sie in unserem Shop ein Benutzerkonto einrichten, werden Sie schneller durch den Bestellvorgang geführt und genießen unseren individuellen Kundenservice.

  • Vereinfachter Bestellprozess
  • Sicheres Login
  • Individueller Kundenservice

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.