Regions Select Region United States of America


Optimum corrosion protection

Self-Compensating, Rolling Diaphragm Technology, TPU Bellow
Energy capacity 136 in-lbs/cycle
Stroke 1.00 inch

Hermetically sealed and rustproof: The Protection product family PMCN is also available in a stainless steel design. This is of particular interest to the food and packaging industries.

Their main feature is the compact, totally sealed bellow between the body and the cap made of TPU (thermoplastic polyurethane). This protection safely encapsulates the ACE rolling diaphragm from the outside environment. Aggressive fluids don't stand a chance.

The PMCN range is an excellent alternative if the accessory option of the SP type air bleed collar cannot be used due to a lack of compressed air.

The PMCN range self-compensating miniature shock absorbers, produced from stainless steel, are primarily suitable for use in the food industry, but are also wherever a high-quality appearance is important e.g. in shipbuilding.
Learn More ...

CAD Drawings


No downloads available for this product
Self-Compensating, Rolling Diaphragm Technology, TPU Bellow


Stroke1.00 inch
MM25x1.5 inch

Technical Data

Energy capacity 136 in-lbs/cycle

Energy capacity 600,000 in-lbs/h

Effective weight min. 113,0 lbs

Effective weight max. 1.130 lbs

Return Force min. 1.80 lbs

Return Force max. 20.23 lbs

Return Time 0.6 s

Side Load Angle max. 2 °

Impact velocity range 0.26 ft/sec to 19.7 ft/sec. Other speeds on request.

Operating temperature range 32 °F to 150 °F

Mounting In any position

Positive stop Integrated

Damping medium Oil, temperature stable


Final preliminary test must be done on the application.

Safety information

Do not paint the shock absorbers due to heat emission.

On request

Special accessories available on request.

General information

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.