Regions Select Region United States of America


Reliable protection from fluids and particulate

Self-Compensating, Rolling Diaphragm Technology, TPU Bellow
Energy capacity 360 in-lbs/cycle
Stroke 0.50 inch

Hermetically sealed: The shock absorbers from the ACE Protection family PMCN have a compact, perfectly sealed cap as a special feature.

This protection bellows, made of TPU (thermoplastic polyurethane), safely encapsulates the proven ACE rolling diaphragm from the outside environment. Aggressive cutting, lubricating and cleaning agents don't stand a chance and the function of the maintenance-free, ready-to-install shock absorber is retained. They are also available in full stainless steel.

The PMCN range is a good alternative to the SP type air bleed collar if no compressed air is available on the machine or system.

Reliable protection against aggressive environments including fluids and abrasives, these self-compensating miniature shock absorbers are the first choice where conventional dampers wear out too quickly. Use them in harsh environments where cutting, cooling or cleaning agents can attack.
Learn More ...

CAD Drawings


No downloads available for this product
Self-Compensating, Rolling Diaphragm Technology, TPU Bellow


Stroke0.50 inch
MM20x1.5 inch

Technical Data

Energy capacity 360 in-lbs/cycle

Energy capacity 400,000 in-lbs/h

Effective weight min. 5 lbs

Effective weight max. 55 lbs

Return Force min. 1.80 lbs

Return Force max. 19.11 lbs

Return Time 0.3 s

Side Load Angle max. 4 °

Impact velocity range 0.22 ft/sec to 19.7 ft/sec. Other speeds on request.

Operating temperature range 32 °F to 150 °F

Mounting In any position

Positive stop Integrated

Damping medium Oil, temperature stable


Final preliminary test must be done on the application.

Safety information

Do not paint the shock absorbers due to heat emission.

On request

Special accessories available on request.

General information

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.