Regions Select Region United States of America

SASL11/8X1-R

Low velocity and high effective weight range

Adjustable
Energy capacity 8,000 in-lbs/cycle
Stroke 0.91 inch

Designed for low velocity, high propelling force applications, SASL shock absorbers are a fixed flange product with a built-in square mount.

SASL industrial shock absorbers can be adjusted and precisely adapted to your requirements; they feature an integrated positive stop and are designed to handle effective weights from 16,000 to 48,000 in-lbs. per cycle.
Learn More ...

CAD Drawings

Product-Downloads

No downloads available for this product
SASL11/8X1-R
Adjustable

Dimensions

Stroke0.91 inch
A max.6.88 inch
L23.94 inch

Technical Data

Energy capacity 8,000 in-lbs/cycle

Energy capacity 1,250,000 in-lbs/h

Energy capacity with air/oil tank 2,500,000 in-lbs/h

Effective weight min. 700 lbs

Effective weight max. 700,000 lbs

Impact velocity range 0.25 ft/sec to 2 ft/sec

Operating temperature range 10 °F to 150 °F

Positive stop Integrated

Material Outer body: Nitride hardened steel ; Piston rod: Hard chrome plated steel ; Rod end button: Hardened steel and corrosion-resistant coating; Return spring: Zinc plated or plastic-coated steel

Damping medium Automatic Transmission Fluid (ATF)

Application field Linear slides, Pneumatic cylinders, Swivel units, Handling modules, machines and plants, Finishing and processing centers, Measuring tables, Tool machines, Machining centers, Locking systems

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

General information
×

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.