Regions Select Region United States of America


High energy absorption and a wide effective weight range

Energy capacity 32,000 in-lbs/cycle
Stroke 3.91 inch

Ideal for high-speed moving machines, industrial shock absorbers of the SALD product family feature a built-in external positive stop which prevents damage from bottoming out and a positive work-positioning point.

High energy absorption and a wide damping range lead to huge advantages in practice. Alongside generally more compact designs, these small yet very powerful shock absorbers enable full use of the machine’s performance.
Learn More ...

CAD Drawings


No downloads available for this product


Stroke3.91 inch
A max.12.88 inch
L27.50 inch

Technical Data

Energy capacity 32,000 in-lbs/cycle

Energy capacity 2,000,000 in-lbs/h

Energy capacity with air/oil tank 4,000,000 in-lbs/h

Effective weight min. 160 lbs

Effective weight max. 100,000 lbs

Impact velocity range 1 ft/sec to 15 ft/sec

Operating temperature range 10 °F to 150 °F

Mounting In any position

Positive stop External

Damping medium Automatic Transmission Fluid (ATF)

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

General information

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.