Industrial Shock Absorbers
SALD1/2X1-P

High energy absorption and a wide effective weight range

Adjustable
Energy capacity 1,350 in-lbs/cycle
Stroke 0.91 inch

Ideal for high-speed moving machines, industrial shock absorbers of the SALD product family feature a built-in external positive stop which prevents damage from bottoming out and a positive work-positioning point.

High energy absorption and a wide damping range lead to huge advantages in practice. Alongside generally more compact designs, these small yet very powerful shock absorbers enable full use of the machine’s performance.

CAD Drawings

Product-Downloads

No downloads available for this product
SALD1/2X1-P
Adjustable

Dimensions

SALD1/2X1-P
Stroke0.91 inch
A max.5.44 inch
L23.25 inch

Technical Data

Energy capacity 1,350 in-lbs/cycle

Energy capacity 750,000 in-lbs/h

Energy capacity with air/oil tank 1,300,000 in-lbs/h

Effective weight min. 10 lbs

Effective weight max. 2,700 lbs

Impact velocity range 1 ft/sec to 15 ft/sec

Operating temperature range 10 °F to 150 °F

Mounting In any position

Positive stop External

Material Outer body: Nitride hardened steel; Piston rod: Hard chrome plated steel; Rod end button: Hardened steel and corrosion-resistant coating; Return spring: Zinc plated or plastic-coated steel

Damping medium Automatic Transmission Fluid (ATF)

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

General information
×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.