Regions Select Region United States of America


Miniature self compensating shocks for high-speed applications

Energy capacity 1,200 in-lbs/cycle
Stroke 0.59 inch

ACE Controls SC25-HC to SC650-HC High-Cycle shock absorbers are engineered for high-speed equipment applications. These rugged performers are ideal for the packaging industry. They offer a short stroke, quick time through stroke and quick rod-ready time. In addition, these dependable self-compensating miniatures are capable of rapid repeat strokes. The result is faster cycling for your equipment and gains in production time for you.

Self-compensating shock absorbers react to changing energy conditions, without adjustment.

These miniature, self-compensating shock absorbers provide high-speed performance and reliability in a compact footprint. Applications include: Packaging equipment, slides, rotary actuators, small and medium robotics, machine tools, pick and place operations and more.
Learn More ...

CAD Drawings


No downloads available for this product


Stroke0.59 inch
MM25x1.5 inch

Technical Data

Energy capacity 1,200 in-lbs/cycle

Energy capacity 600,000 in-lbs/h

Effective weight min. 50.0 lbs

Effective weight max. 250.0 lbs

Return Force min. 4.94 lbs

Return Force max. 8.30 lbs

Return Time 0.2 s

Side Load Angle max. 5 °

Impact velocity range 0.21 ft/sec to 11.34 ft/sec

Operating temperature range 32 °F to 150 °F

Mounting In any position

Positive stop Integrated

Damping medium SF 96-500 and others


If precise end position is required, consider use of the optional stop collar.

Safety information

External materials in the surrounding area can attack the accumulator and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Suitable for use in pressure chambers up to 102 psi.

On request

Food grade oils, special threads available on request.

General information

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.