Regions Select Region United States of America


Stepless adjustment

Energy capacity 300 in-lbs/cycle
Stroke 0.75 inch

The miniature shock absorbers from the MA30 to MA900 product family can be adjusted and precisely adapted to your requirements. For example, the MA150 displays the rolling diaphragm technology from the MC150 to MC600 family and offers all of the advantages of this technology, such as use in pressure chambers. Thanks to long strokes (including 40 mm on the MA900) lower reaction forces result, which provide a soft damping characteristic.

All variations of these units are maintenance-free, ready-to-install machine elements and have an integrated positive stop. They provide the best service where application data changes, where the calculation parameters are not clear or where maximum flexibility in the possible usage is required.

These adjustable miniature shock absorbers from ACE can be used to precisely meet the customer's application needs and are therefore found everywhere in industrial, automation and machine engineering and many other applications.
Learn More ...

CAD Drawings


No downloads available for this product


Stroke0.75 inch
MM20x1.5 inch

Technical Data

Energy capacity 300 in-lbs/cycle

Energy capacity 400,000 in-lbs/h

Effective weight min. 5 lbs

Effective weight max. 500 lbs

Return Force min. 1.05 lbs

Return Force max. 2.15 lbs

Return Time 0.1 s

Side Load Angle max. 2 °

Impact velocity range 0.5 ft/sec to 12 ft/sec

Operating temperature range 32 °F to 150 °F

Mounting In any position

Positive stop Integrated

Adjustment Hard impact at the start of stroke, adjust the ring towards 9 or PLUS. Hard impact at the end of stroke, adjust the ring towards 0 or MINUS.

Damping medium Oil, temperature stable


If precise end position datum is required consider use of the stop collar type AH. Shock absorber is preset at delivery in a neutral position between hard and soft.

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

On request

Nickel-plated or other special options available to special order. Models without rod end button.

General information

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.