Safety Products
Basic Types
TYPESHolding force lbsOperating pressure psi
SLK15-1-4B67.4458
SLK15-1-6B101.1687
SLK20-1-4B96.6758
SLK20-1-6B146.1387
SLK25-1-4B119.1558
SLK25-1-6B179.8587
SLK30-1-4B168.6158
SLK30-1-6B258.5387
SLK35-1-4B184.3458
SLK35-1-6B281.0187
SLK45-1-4B213.5758
SLK45-1-6B337.2187
SLK45-2-4B213.5758
SLK45-2-6B337.2187
SLK55-1-4B292.2558
SLK55-1-6B472.1087
SLK55-2-4B292.2558
SLK55-2-6B472.1087

Clamping Elements
SLK35-1-4B

Combined compact design clamping and braking

Safety Clamping for Rail Systems, Compact
Holding force 184.34 lbs

Small can clamp perfectly too: the LOCKED-Family SLK clamping elements are more compact than the SL range. They also clamp directly onto the respective linear guide, suit all standard rail sizes from 15 mm to 55 mm and profiles from most suppliers and are extremely reliable and safe.

With a patented spring steel plate system, the product family SLK achieves clamping and holding forces of up to 472 lbs (2,100 N) with the shortest reaction times when vented. Thanks to the sintered metal coatings and the clamping function in emergency stop (e.g. in case of a power failure), this range enables braking directly on the rail. All clamping elements offer the maximum holding and braking forces and achieve up to 1 million clamping cycles or up to a maximum of 500 emergency braking operations in the 58 to 87 psi (4 and 6 bar) version.
SLK35-1-4B
Safety Clamping for Rail Systems, Compact

Dimensions

SLK35-1-4B
B3.78 inch
C0.86 inch
D0.34 inch
E- inch
G2.17 inch
G1.9 inch
H1.65 inch
H1.38 inch
L2.64 inch
MM10 inch
NG1/8 inch

Technical Data

Holding force 184.34 lbs

Operating pressure 58 psi

Rail sizes 0.60 in to 2.17 in

Emergency use 500

Clamping cycles 1,000,000

Mounting In any position

Material Outer body: Tool steel; Brake components: Sintered graphite

Pneumatic medium Dried, filtered air

Operating temperature range 59 °F to 113 °F

Note

If requested installation drawings of the respective types are provided.

On request

Special designs on request.

General information

Application Examples

Clamping Elements - LOCKED SLK
The goods accumulator and compensator of a material dispenser carries meandering, coiled, highly tear resistant material strips, which are fed at high speed to a tyre-manufacturing machine. To prevent damage to the machine, innovative and...

Application Areas

  • Tool machines
  • Transport systems
  • Feeder installations
  • Positioning tables
  • Assembly stations
LOCKED SLK are used in automation and machine building and customized mechanical engineering.
×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.