Regions Select Region United States of America


Combined clamping and braking

Safety Clamping for Rail Systems
Holding force 4.000 lbs

Always on the safe side: the safety clamping elements LOCKED SL clamp and brake directly on the clear area of linear module guide rails with forces of up to 2,248 lbs (10,000 N). They are individually adjusted to the linear guide being used and are available for all rail sizes from 20 mm to 65 mm (0.79 to 2.56 in) and profiles from all renowned manufacturers.

Special brake pads made of low wear sintered metal are used for the additional emergency stop braking functions in the safety clamping elements LOCKED SL. The SL product family offers optimum static clamping with a service life up to 1 million cycles or up to 500 emergency braking operations. They also offer low system costs in comparison with hydraulic and electric solutions.
Learn More ...

CAD Drawings


No downloads available for this product
Safety Clamping for Rail Systems


B3.15 inch
C1.1 inch
D0.4 inch
E- inch
G2.75 inch
G2.1.42 inch
H2.05 inch
H1.65 inch
L176.5 inch
MM10 inch
NG1/8 inch

Technical Data

Holding force 4.000 lbs

Operating pressure 6 psi

Rail sizes 0.79 in to 2.56 in

Emergency use 500

Clamping cycles 1,000,000

Mounting In any position

Pneumatic medium Dried, filtered air

Operating temperature range 59 °F to 113 °F


If requested installation drawings of the respective types are provided.

On request

Special designs on request.

General information

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.