Safety Products
Basic Types
TYPESHolding torque in-lbsOperating pressure psi
R50-4B371.7358
R50-6B531.0487
R60-4B522.1958
R60-6B743.4687
R70-4B708.0658
R70-6B1,00987
R80-4B929.3358
R80-6B1,327.6187
R90-4B1,168.3058
R90-6B1,672.7987
R100-4B1,486.9358
R100-6B2,124.1887
R120-4B2,079.9358
R120-6B2,973.8587
R140-4B2,823.3958
R140-6B4,035.9487
R160-4B3,717.3158
R160-6B5,310.4587
R180-4B4,646.6458
R180-6B6,638.0687
R200-4B5,761.8458
R200-6B8,231.1987
R220-4B6,877.0358
R220-6B9,824.3387
R240-4B8,363.9558
R240-6B11,948.5187
R260-4B9,665.0158
R260-6B13,807.1687
R280-4B11,151.9458
R280-6B15,931.3487
R300-4B13,010.6058
R300-6B18,586.5787
R320-4B14,497.5258
R320-6B20,710.7587
R340-4B15,984.4558
R340-6B22,834.9287

Clamping Elements
R260-6B

Strong holding force on the shaft

Pneumatic Rotational Clamping
Holding torque 13,807.16 in-lbs

Direct clamping on the shaft: rotation motions are prevented by the ACE models LOCKED R. Their clamping elements are available for shaft diameters of 50 mm to 340 mm (1.97 to 13.38 in) and ensure maximum holding forces.

The clamp is immediately applied by the diaphragm and spring-plate system when pressure is lost. Pneumatic quick-switch valves reduce the reaction times. The costs are low in comparison with hydraulic clamping systems. Compact and easy to install, they still acheive excellent performance. Special versions for YRT bearings, as well as active clamping elements, are available. ACE recommends the use of the optional shaft flange as wear protection. The clamping force can be increased considerably by the use of the additional air function.

CAD Drawings

Product-Downloads

No downloads available for this product
R260-6B
Pneumatic Rotational Clamping

Dimensions

R260-6B
n24
α20 °
β10 °
A15.27 inch
B14.57 inch
C opened10.24+0.002/+0.003 inch
D0.87 inch
NG1/8 inch

Technical Data

Holding torque 13,807.16 in-lbs

Operating pressure 87 psi

Shaft diameter 260-0.0004/-0.0012 inch

Clamping cycles 1,000,000

Mounting In any position

Material Outer body: Hardened fine-grain structural steel, inner bore ground

Pneumatic medium Dried, filtered air

Operating temperature range 50 °F to 113 °F

Note

If requested installation drawings of the respective types are provided.

On request

Special designs and customized solutions e.g. YRT bearing up to Ø 18.11 in and shaft flange available on request.

General information
×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.