Safety Products
Basic Types
TYPESHolding torque in-lbsOperating pressure psi
R50-Z-4B672.6658
R50-Z-6B955.8887
R60-Z-4B947.0358
R60-Z-6B1,354.1687
R70-Z-4B1,301.0658
R70-Z-6B1,858.6687
R80-Z-4B1,672.7958
R80-Z-6B2,389.7087
R90-Z-4B2,115.3358
R90-Z-6B3,026.9687
R100-Z-4B2,602.1258
R100-Z-6B3717.3187
R120-Z-4B3,717.3158
R120-Z-6B5,310.4587
R140-Z-4B5,204.2458
R140-Z-6B7,434.6387
R160-Z-4B6,691.1658
R160-Z-6B9,558.8187
R180-Z-4B8,549.8258
R180-Z-6B12,214.0387
R200-Z-4B10,408.4858
R200-Z-6B14,869.2587
R220-Z-4B12,638.8658
R220-Z-6B18,055.5287
R240-Z-4B14,869.2558
R240-Z-6B21,241.7987
R260-Z-4B17,471.3758
R260-Z-6B24,959.1087
R280-Z-4B20,073.4958
R280-Z-6B28,676.4287
R300-Z-4B23,047.3458
R300-Z-6B32,924.7787
R320-Z-4B26,021.1958
R320-Z-6B37,173.1387
R340-Z-4B28,995.0458
R340-Z-6B41,421.4987

Clamping Elements
R120-Z-4B

Strong holding force on the shaft

Pneumatic Rotational Clamping
Holding torque 3,717.31 in-lbs

Direct clamping on the shaft: rotation motions are prevented by the ACE models LOCKED R. Their clamping elements are available for shaft diameters of 50 mm to 340 mm (1.97 to 13.38 in) and ensure maximum holding forces.

The clamp is immediately applied by the diaphragm and spring-plate system when pressure is lost. Pneumatic quick-switch valves reduce the reaction times. The costs are low in comparison with hydraulic clamping systems. Compact and easy to install, they still acheive excellent performance. Special versions for YRT bearings, as well as active clamping elements, are available. ACE recommends the use of the optional shaft flange as wear protection. The clamping force can be increased considerably by the use of the additional air function.

CAD Drawings

Product-Downloads

No downloads available for this product
R120-Z-4B
Pneumatic Rotational Clamping

Dimensions

R120-Z-4B
n12
α40 °
β20 °
A9.76 inch
B9.05 inch
C opened4.72+0.001/+0.002 inch
D0.63 inch
NG1/8 inch

Technical Data

Holding torque 3,717.31 in-lbs

Operating pressure 58 psi

Shaft diameter 120-0.0004/-0.0009 inch

Clamping cycles 1,000,000

Mounting In any position

Material Outer body: Hardened fine-grain structural steel, inner bore ground

Pneumatic medium Dried, filtered air

Operating temperature range 50 °F to 113 °F

Note

If requested installation drawings of the respective types are provided.

On request

Special designs and customized solutions e.g. YRT bearing up to Ø 18.11 in and shaft flange available on request.

General information
×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.