Regions Select Region United States of America


High clamping power for all rail profiles

Process Clamping for Rail Systems
Holding force 10.000 lbs

Always on the safe side: LOCKED PL process clamping elements clamp directly onto the clear area of linear module guide rails with forces of up to 2,248 lbs (10,000 N). They are individually adjusted to the linear guide being used and are available for all rail sizes from 20 mm to 65 mm (0.79 to 2.56 in) and profiles from most manufacturers.

The steel pads used in the product family achieves 100% clamping force even on greased rails. It offers optimum static clamping with up to 1 million cycles. These process clamping elements also impress with their low system costs in comparison to hydraulic and electric solutions.
Learn More ...

CAD Drawings


No downloads available for this product
Process Clamping for Rail Systems


B4.72 inch
C1.73 inch
D0.59 inch
E10 inch
G3.94 inch
G3.54 inch
H2.91 inch
H2.52 inch
L281,5 inch
MM12 inch
NG1/8 inch

Technical Data

Holding force 10.000 lbs

Operating pressure 6 psi

Rail sizes 0.79 in to 2.56 in

Clamping cycles 1,000,000

Mounting In any position

Pneumatic medium Dried, filtered air

Operating temperature range 59 °F to 113 °F


If requested installation drawings of the respective types are provided.

On request

Special designs on request.

General information

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.