Regions Select Region United States of America

SLAB 170 to SLAB 720

Customizable shapes and sizes

Universal Damping Pads
Natural frequency 12 Hz to 50 Hz
Load range 0.29 psi to 72.5 psi

Universally applicable and custom manufactured: ACE supplies cushioning pads in the SL-170 to SL-720 range under its brand name SLAB. These universally applicable absorbers are made from highly cushionable elastic PUR materials. The 0.50 in or 1in thick plates can be supplied with a density of 375 lbsg/m3 to1,587 lbs/m3 provide made-to-measure vibration isolation. They can be combined as isolation packages and custom-made to suit requirements, using water-jet cutting. Other made-to-measure options from ACE include on-site vibration measurement and product selection, a special sizing software package, and cost-neutral design.

SLAB plates can be used in many applications, such as foundations for plants and machines, compressors, pumping stations, test benches, staircase bearings and generators.

Technical Data

Natural frequency 12 Hz to 50 Hz

Load range 0.29 psi to 72.5 psi

Standard colour Yellow, Turquoise, Green

Standard density SL-170 = 13.1 lb/ft3
SL-210 = 17.2 lb/ft3
SL-275 = 17.2 lb/ft3
SL-450 = 28.1 lb/ft3
SL-600 = 37.5 lb/ft3
SL-720 = 45 lb/ft3

Dimensions Widths: up to 59.1 in
Lengths: up to 196.9 in
Thicknesses: 0.49 in and 0.98 in

Operating temperature range -22 °F to 158 °F

Environment Resistant against ozone and UV radiation. Chemical resistancy on request.

Material Profile body: Mixed cellular PUR-Elastomer (polyurethane)

Application field Foundations for presses, plants and machinery, Buildings, Compressors, Staircase bearings, Pipeline insulation, Crane rail systems, Pumping stations and generators, Vibrators and crushing systems, Conveyor technology, Transport routes, bridges

Note

Possibilities for cutting: Water jet cutting, stamping, splitting, sawing and drilling.

Safety information

Fire rating: B2, normally flammable according to DIN 4102.

On request

Special versions with further dimensions such as thicknesses, colors, shapes and drawing parts e.g. curves.

Application Examples

SLAB 170-700 Transformers - sound and vibration
SLAB 170-700 Transformers - sound and vibration
Interference frequencies in a switch cabinet caused two parallel-connected transformers to vibrate so much that working quietly in adjacent rooms was all but impossible. Because they stood on the ground, it was their weight that caused office staff who worked in the same building to feel the effects first hand. The resulting noise was equally bad. ACE-SLAB plates of the type SL-170-25 Fxxxx ...

Application Areas

  • Foundations for presses, plants and machinery
  • Buildings
  • Compressors
  • Staircase bearings
  • Pipeline insulation
  • Crane rail systems
  • Pumping stations and generators
  • Vibrators and crushing systems
  • Conveyor technology
  • Transport routes, bridges
SLAB plates can be used in many applications, such as foundations for plants and machines, compressors, pumping stations, test benches, staircase bearings and generators.