Regions Select Region United States of America

SASL1⅛

Low velocity and high effective weight range

Adjustable
Energy capacity 8,000 in-lbs/Cycle to 16,000 in-lbs/Cycle
Stroke 1 in to 2 in

Designed for low velocity, high propelling force applications, SASL shock absorbers are a fixed flange product with a built-in square mount.

SASL industrial shock absorbers can be adjusted and precisely adapted to your requirements; they feature an integrated positive stop and are designed to handle effective weights from 16,000 to 48,000 in-lbs. per cycle.

These adjustable shock absorbers are ideal for all areas of industrial automation and machine engineering applications. They are used in linear slides, tool machines, swivel units or wherever deceleration is needed.

Technical Data

Energy capacity 8,000 in-lbs/Cycle to 16,000 in-lbs/Cycle

Stroke 1 in to 2 in

Impact velocity range 0.25 ft/sec to 2 ft/sec

Operating temperature range 10 °F to 150 °F

Positive stop Integrated

Material Outer body: Nitride hardened steel; Piston rod: Hard chrome plated steel; Rod end button: Hardened steel and corrosion-resistant coating; Return spring: Zinc plated or plastic-coated steel

Damping medium Automatic Transmission Fluid (ATF)

Application field Linear slides, Pneumatic cylinders, Swivel units, Handling modules, Machines and plants, Finishing and processing centers, Measuring tables, Tool machines, Machining centers

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.