Regions Select Region United States of America

SALD½ to SALD1⅛

High energy absorption and a wide effective weight range

Adjustable
Energy capacity 1,350 in-lbs/Cycle to 48,000 in-lbs/Cycle
Stroke 1 in to 6 in

Ideal for high-speed moving machines, SALD series industrial shock absorbers feature a built-in external positive stop which prevents damage from bottoming out and a positive work-positioning point.

High energy absorption and a wide damping range lead to huge advantages in practice. Alongside generally more compact designs, these small yet very powerful shock absorbers enable full use of the machine’s performance.

These adjustable shock absorbers can be adjusted and precisely adapted to your requirements, making them suitable for a variety of applications in industrial automation and machine engineering applications, especially in automation and gantries.

Technical Data

Energy capacity 1,350 in-lbs/Cycle to 48,000 in-lbs/Cycle

Stroke 1 in to 6 in

Impact velocity range 1 ft/sec to 15 ft/sec

Operating temperature range 10 °F to 150 °F

Mounting In any position

Positive stop External

Damping medium Automatic Transmission Fluid (ATF)

Application field Linear slides, Pneumatic cylinders, Swivel units, Handling modules, Machines and plants, Finishing and processing centers, Measuring tables, Tool machines, Machining centers

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.