Safety Products
Basic Types
TYPESHolding force lbsOperating pressure psi
PL20-1-4B121.4058
PL20-1-6B202.3387
PL25-1-4B175.3558
PL25-1-6B269.7587
PL30-1-4B247.3058
PL30-1-6B404.5087
PL35-1-4B404.5058
PL35-1-6B629.5087
PL45-1-4B539.5458
PL45-1-6B899.2587
PL45-2-4B539.5458
PL45-2-6B899.2487
PL55-1-4B809.3158
PL55-1-6B1,348.8587
PL55-2-4B809.3158
PL55-2-6B1,348.8587
PL65-1-4B1,348.8558
PL65-1-6B2,248.0987
PL65-2-4B1,348.8558
PL65-2-6B2,248.0987

Clamping Elements
PL

High clamping power for all rail profiles

Process Clamping for Rail Systems
Holding forces 4,780 in-lbs to 88,500 in-lbs

Always on the safe side: LOCKED PL process clamping elements clamp directly onto the clear area of linear module guide rails with forces of up to 2,248 lbs (10,000 N). They are individually adjusted to the linear guide being used and are available for all rail sizes from 20 mm to 65 mm (0.79 to 2.56 in) and profiles from most manufacturers.

The steel pads used in the product family achieves 100% clamping force even on greased rails. It offers optimum static clamping with up to 1 million cycles. These process clamping elements also impress with their low system costs in comparison to hydraulic and electric solutions.

The various LOCKED PL models from ACE are mainly used on machine tools and customized machines.

Technical Data

Holding force 4,780 in-lbs to 88,500 in-lbs

Rail sizes 0.79 in to 2.56 in

Clamping cycles 1,000,000

Mounting In any position

Material Outer body: Tool steel

Pneumatic medium Dried, filtered air

Operating temperature range 59 °F to 113 °F

Note

If requested installation drawings of the respective types are provided.

On request

Special designs on request.

×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.