Regions Select Region United States of America

PAD

Robust for cushioning heavy loads

Rugged Fibre and Elastomer Pads
Natural frequency For shock absorption only
Load range 0 psi to 2,000 psi

Custom shapes: pad, washers or bushings. ACE's PAD damping pads combine isolating elastomer damping with the reinforcing effect of fiber inlays, creating robust cushioning plates for heavy-duty areas. They ensure that impacts and shocks are cushioned effectively, and that vibrations and structure-borne noise are isolated. PAD plates can withstand compressive loads of up to 10,000 PSI (69 N/mm2),depending on their form and size. The material can also be cut and built up in layers. PAD displays first class compression properties and a low creep tendency of only about 5 % when under a continuous static load.

PAD plates are used for foundations for presses, plants and machines, under cranes, as impact plates, for pipelines and bridges, and for a wide range of other heavy duty applications.
Learn More ...

Technical Data

Natural frequency For shock absorption only

Load range 0 psi to 2,000 psi

Standard colour Black

Dimensions Widths: up to 59.1 in
Lengths: up to 196.9 in
Thicknesses: 0.06 in, 0.09 in, 0.13 in, 0.16 in, 0.19 in, 0.24 in, 0.28 in, 0.35 in, 0.50 in, 0.63 in, 0.75 in, 1.00 in

Operating temperature range -67 °F to 203 °F

Material Profile body: Mixed cellular PUR-Elastomer (polyurethane)

Application field Foundations for presses, plants and machinery, Buildings, Heavy load applications, Bridges, Pipelines, Crane rail systems, Pumping stations and generators, Vibrators and crushing systems

Note

Possibilities for cutting: Water jet cutting, stamping, splitting, sawing and drilling.