Regions Select Region United States of America

LOCKED PL

High clamping power for all rail profiles

Process Clamping for Rail Systems
Holding forces 4,780 in-lbs to 88,500 in-lbs

Always on the safe side: LOCKED PL process clamping elements clamp directly onto the clear area of linear module guide rails with forces of up to 2,248 lbs (10,000 N). They are individually adjusted to the linear guide being used and are available for all rail sizes from 20 mm to 65 mm (0.79 to 2.56 in) and profiles from most manufacturers.

The steel pads used in the product family achieves 100% clamping force even on greased rails. It offers optimum static clamping with up to 1 million cycles. These process clamping elements also impress with their low system costs in comparison to hydraulic and electric solutions.

The various LOCKED PL models from ACE are mainly used on machine tools and customized machines.

Technical Data

Holding force 4,780 in-lbs to 88,500 in-lbs

Rail sizes 0.79 in to 2.56 in

Clamping cycles 1,000,000

Mounting In any position

Material Outer body: Tool steel

Pneumatic medium Dried, filtered air

Operating temperature range 59 °F to 113 °F

Application field Tool machines, Transport systems, Feeder installations, Positioning tables, Assembly stations

Note

If requested installation drawings of the respective types are provided.

On request

Special designs on request.