Regions Select Region United States of America

FL-Q

Vibrations are easily isolated in different directions

Quick Fastening Elements
Load range 0.9 lbs to 61.7 lbs

Decoupling two components effectively from each other: the quick connection element of the product family FL is a releasable pop-rivet connection with a built-in fail-safe design, which ensures simple but effective isolation of vibrations, impacts and structure-borne noise. The connection elements are fastened using standard metric screws sized M3 to M8, bracing between the front and clamping side like rivets. Additionally, the elastic FL elements can be fastened with screw connections in blind holes, for example; to connect trim elements to existing building structures. They can isolate structural resonances down to 150 Hz. The level of isolation that can be achieved over conventional structural vibrations is up to 80 %.

They are used with assemblies and machines, covers, plates and flanges, and also with facing components on buildings, transporters and construction machinery.
Learn More ...

Technical Data

Load range 0.9 lbs to 61.7 lbs

Operating temperature range -22 °F to 176 °F

Environment Resistant against UV radiation

Material Outer body, Isolation medium: Neoprene (Chloroprene Rubber)

Application field Aggregates and machinery, Cladding, panels and flanges, Control boxes, Buildings, Vehicles and transport industry

Note

Fail-safe. Easy handling. Efficient decoupling of housings. No special tools necessary. Isolates structure-borne noise.

On request

Special options.

Application Examples

FL - Quick connection elements
FL - Quick connection elements
In the present case, when compared to screw connections, the modern quick connection elements produced by ACE have a distinct advantage: their material makes them resistant to the most diverse range of aggressive media, including salt water. Because of this, they provide protection to the housings which encase emergency pressure canisters that are used for the launch of lifeboats. In the most ...

Application Areas

  • Aggregates and machinery
  • Cladding, panels and flanges
  • Control boxes
  • Buildings
  • Vehicles and transport industry
They are used with assemblies and machines, covers, plates and flanges, and also with facing components on buildings, transporters and construction machinery.