Regions Select Region United States of America

COM-5257

Isolate environment from unbalanced masses

High-performance Equipment Mounts
Natural frequency 4.5 Hz to 16 Hz
Load range 14.3 lbs to 1,100 lbs

Effective isolation of machines and plants: The COM product family consists of robust heavy-duty mounts, which are particularly good at preventing vibrations and structure-borne noise from unbalanced masses such as pumps and compressors. Mounts are maintenance-free and improve efficiency in low frequency application ranges of 15 Hz or more. When mounted in pairs, the natural frequency of the system can be reduced to between 6 and 10 Hz. interfering frequencies above 900 rpm (15 Hz) are effectively isolated. At 1,500 rpm (25 Hz) the level of isolation is 90 %.

Made from galvanized metal and neoprene, they can be used at temperatures between -22 °F and 176 °F.

The heavy duty mount is normally used in vertical load applications. For example: around small motors, pumps and compressors.
Learn More ...

Technical Data

Natural frequency 4.5 Hz to 16 Hz

Load range 14.3 lbs to 1,100 lbs

Operating temperature range -22 °F to 176 °F

Environment Resistant against UV radiation

Material Outer body: Zinc plated steel; Isolation medium: Neoprene (Chloroprene Rubber)

Application field Compressors and ventilation systems, Centrifuges, Vibrators and crushing systems, Blowers, Off road, Shipbuilding, Military, Injection moulding plants, Control boxes

Note

Low-frequency application range from about 15 Hz

On request

Special options.