Regions Select Region United States of America

COM-5256

Isolate environment from unbalanced masses

High-performance Equipment Mounts
Natural frequency 4.5 Hz to 16 Hz
Load range 14.3 lbs to 1,100 lbs

Effective isolation of machines and plants: The COM product family consists of robust heavy-duty mounts, which are particularly good at preventing vibrations and structure-borne noise from unbalanced masses such as pumps and compressors. Mounts are maintenance-free and improve efficiency in low frequency application ranges of 15 Hz or more. When mounted in pairs, the natural frequency of the system can be reduced to between 6 and 10 Hz. interfering frequencies above 900 rpm (15 Hz) are effectively isolated. At 1,500 rpm (25 Hz) the level of isolation is 90 %.

Made from galvanized metal and neoprene, they can be used at temperatures between -22 °F and 176 °F.

The heavy duty mount is normally used in vertical load applications. For example: around small motors, pumps and compressors.
Learn More ...

Technical Data

Natural frequency 4.5 Hz to 16 Hz

Load range 14.3 lbs to 1,100 lbs

Operating temperature range -22 °F to 176 °F

Environment Resistant against UV radiation

Material Outer body: Zinc plated steel; Isolation medium: Neoprene (Chloroprene Rubber)

Application field Compressors and ventilation systems, Centrifuges, Vibrators and crushing systems, Blowers, Off road, Shipbuilding, Military, Injection moulding plants, Control boxes

Note

Low-frequency application range from about 15 Hz

On request

Special options.

×

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.