Vibration-Isolating Pads
CEL

Customized low frequency vibration isolation

Low Frequency Damping Pads
Natural frequency 11 Hz to 60 Hz

Isolating objects from flooring or foundations: ACE offers another effective solution for preventing damaging vibrations: its CEL low frequency damping pads. These pads, made from nitrile rubber, can be supplied with standard thicknesses of 1/2““, 1““ or 2““ (12.7 mm, 25.4 mm or 50.8 mm), and help reduce vibrations and noise to a minimum. CEL plates can be bonded to the floor and combined to create the right isolation packages to meet your needs. On-site consultation, vibration measurement on request and specially programmed design software for always help us find the best customer specific solution.

Technical Data

Natural frequency 11 Hz to 60 Hz

Standard colour Black

Dimensions Widths: up to 59.1 in
Lengths: up to 196.9 in
Thicknesses: 0.51 in, 0.98 in and 1.97 in

Operating temperature range -40 °F to 194 °F

Material Profile body: Mixed cellular PUR-Elastomer (polyurethane)

Application field Foundations for presses, plants and machinery, Buildings, Compressors, Staircase bearings, Pipeline insulation, Crane rail systems, Pumping stations and generators, Vibrators and crushing systems, Conveyor technology, Transport routes, bridges

Note

Possibilities for cutting: Water jet cutting, stamping, splitting, sawing and drilling.

×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.