Regions Select Region United States of America

UMO

Two-part decoupling components

Universal Connection Isolators
Natural frequency 10 Hz to 24 Hz
Load range 9 lbs to 4,550 lbs

Stable connection and efficient decoupling: ACE offers two-piece isolators in the UMO product family to connect adjacent components such as cabins or housings. The breakaway-resistant machine elements cover a load range of up to 4,550 lb (2,065 kg) for each mounting element and can be used with the standard type in temperature ranges from -22 °F to 176 °F.

They are easy to install as stable elastic mounts for applications with high dynamic loads, effective in all spatial directions, and compensate high dynamic loads reliably, due to their stability and cushioning qualities.

Primarily used in mobile applications for isolating multi-directional vibrations, impacts or structure-borne noise. Applications include vehicle cabins, motors or transmissions, conveyors, compressors, agricultural and off-road equipment and transportation products.

Technical Data

Natural frequency 10 Hz to 24 Hz

Load range 9 lbs to 4,550 lbs

Operating temperature range -22 °F to 176 °F

Environment Resistant against UV radiation

Material Outer body: Zinc plated steel; Isolation medium: Neoprene (Chloroprene Rubber)

Application field machines and plants, Conveyor systems, Compressors, Off road, Diesel and ship equipment, Aggregates and machinery, Vibrators and crushing systems, Generators, Transport industry

Note

Fail-safe with the use of stop washers. Simple design.

On request

Rubber part made of neoprene (chloroprene rubber), silicone available on request. Other special options.