Regions Select Region United States of America

LOCKED PN

Rod clamping with maximum clamping force

Pneumatic Rod Clamping
Holding forces 1,400 N to 36,000 N
Holding torque 15 Nm to 720 Nm

Immediate clamping in case of loss of pneumatics: suitable for rods with diameters of 20 mm to 40 mm (0.79 to 1.57 in), the clamping elements LOCKED PN absorb the forces axially and rotationally. With holding forces of up to 8,093 lbs. (36,000 N), they reach or exceed the levels of hydraulic clamps, with lower system costs.

Alongside clamping in both directions of motion, the LOCKED-Family PN also surprises with its compact design. They need less installation space and enable short rod lengths. Many users appreciate the modular system. It allows several segments to be stacked so that the necessary clamping force can be attained for every application.

The areas of application for the ACE product family LOCKED PN are mechanical engineering and machine tools.

Technical Data

Holding torque 15 Nm to 720 Nm

Holding force 1,400 N to 36,000 N

Rod diameter Ø 0.79 in to 1.57 in

Clamping cycles 1,000,000

Mounting In any position

Material Outer body: Tool steel

Pneumatic medium Dried, filtered air

Operating temperature range 50 °F to 113 °F

Application field Jacking systems, Light presses, Punching/stamping machines, Stacking units

Note

When mounting, use hardened piston rod.

On request

Special designs as for example special diameters and accessories available on request. Also available are versions matching to ISO pneumatic cylinders including base plates coordinated to the dimensions of the flange sizes of standard cylinders according to ISO 15552.

Application Examples

LOCKED PN Rod Clamping
LOCKED PN Rod Clamping
Pneumatic rod clamping allows hydraulic presses to be used for any application. With the help of hydraulic presses, cut ceramic parts are manufactured during the week. So that the rods of the upper and lower stamping plate do not sag when the press is at a standstill over the weekend or during holidays and therefore have to be setup again on the next working day, PN80-25-2-6B type rod clamps ...
PN - Drilling tools
PN - Drilling tools
ACE clamping elements are inserted, as a variable stop, during a joining process for the production of drilling tools. They meet the requirements for a precise positioning of the workpiece head and an adaptation of the length tolerance of up to 3 mm, ideally. ACE was awarded the contract because the clamping element is attached on a bar and its PN LOCKED series is specifically designed for ...

Application Areas

  • Jacking systems
  • Light presses
  • Punching/stamping machines
  • Stacking units
The areas of application for the ACE product family LOCKED PN are mechanical engineering and machine tools.