Regions Select Region United States of America

NA3/8x1

Miniature adjustable shock delivers convenience

Adjustable
Energy capacity 600 in-lbs/Cycle
Stroke 1 in

ACE Controls 3/8x1" bore adjustable miniature shock absorber offers high energy capacity and a wide effective weight range for handling a variety of applications. A unique feature of the multi-orifice 3/8x1" bore is the optional rear slot adjuster. Adjustment can be made by turning the front adjuster to the preferred setting, or by turning the rear slot adjuster if desired.

Available with side or rear adjustment, these 1" bore shock absorbers provide performance and convenience in one reliable package. Applications include: Slides, material handling equipment, robotics,machine tools, pick and place systems, packaging equipment and more.
Learn More ...

Technical Data

Energy capacity 600 in-lbs/Cycle

Stroke 1 in

Impact velocity range 1.6 ft/sec to 15 ft/sec

Operating temperature range 10 °F to 150 °F

Mounting In any position. Clevis mounting available (NA 3/8X1)

Adjustment Adjustment can be made by turning the front adjuster to the preferred setting, or by turning the rear slot adjuster if desired.

Material Outer body, Accessories: Steel corrosion-resistant coating; Main bearing, Rod end button: Steel hardened; Piston rod: Steel hardened and chrome plated; Return spring: Steel; Locknut: Zinc plated steel

Damping medium American 46

Application field Linear slides, Transport industry, Tool machines, Handling modules, Production plants

Note

Maximum side load depends on application. For additional information contact ACE Controls’ Applications Department. Lock nut included with each shock absorber.

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

On request

Increased corrosion protection. Special finishes. Models without rod end button also available on request.