Automation Control
Product families
Basic Types
TYPESEnergy capacity in-lbs/cycleEnergy capacity in-lbs/hEffective weight min. lbsEffective weight max. lbs
CA4X6-3420,00027,000,0008,00019,000
CA4X6-5420,00027,000,00019,00041,000
CA4X6-7420,00027,000,00041,00094,000
CA4X8-3560,00030,000,00011,00025,000
CA4X8-5560,00030,000,00025,00055,000
CA4X8-7560,00030,000,00055,000125,000
CA4X16-31,120,00050,000,00022,00050,000
CA4X16-51,120,00050,000,00050,000110,000
CA4X16-71,120,00050,000,000110,000250,000

Heavy Industrial Shock Absorbers
CA4X6-3

Deceleration of heavy loads

Self-Compensating
Energy capacity 420,000 in-lbs/cycle
Stroke 6.00 inch

Powerful: The weight of these high capacity absorbers are between 28.2 lbs and 322 lbs. (12.8 and 146 kg). They complement ACE's product range of self-compensating shock absorbers. All models from this product family are designed for applications where robustness and large energy absorption are important.

ACE uses our proprietary custom calculation program to design each shock absorber for the specific customer application. Customization helps reduce the risk of crashes and incorrect product sizing. The CA models can absorb up to 1,119,620 in-lbs (126,500 Nm) of energy and can be used in the area of effective weights between 1,543 lbs and 718,707 lbs. (700 kg and 326,000 kg). The combination of being extremely solid, absorbing high levels of energy and having a large damping range makes them invaluable. Self-compensating shock absorbers react to changing energy conditions, without adjustment.

CAD Drawings

Product-Downloads

No downloads available for this product
CA4X6-3
Self-Compensating

Dimensions

Stroke6.00 inch
A max.28.21 inch
B max.10.96 inch
C max.26.71 inch
D max.9.46 inch
E17.50 inch
F10.09 inch
L max.33.03 inch
L min.31.03 inch
L1 max.12.90 inch
L1 min.10.90 inch
d12.12 inch
d24.50 inch

Technical Data

Energy capacity 420,000 in-lbs/cycle

Energy capacity 27,000,000 in-lbs/h

Energy capacity with air/oil tank 45,000,000 in-lbs/h

Energy capacity with oil recirculation 58,400,000 in-lbs/h

Effective weight min. 8,000 lbs

Effective weight max. 19,000 lbs

Hardness -3

Return Force min. 108 lbs

Return Force max. 222 lbs

Return Time 1.8 s

Impact velocity range 1 ft/sec to 16.5 ft/sec. Other speeds on request.

Operating temperature range 10 °F to 150 °F. Other temperatures on request.

Mounting In any position

Positive stop External positive stops 0.10"" to 0.12"" before the end of stroke provided by the customer.

Material Outer body: Steel corrosion-resistant coating; Piston rod: Hard chrome plated steel; Rod end button: Hardened steel and corrosion-resistant coating; Return spring: Zinc plated steel

Damping medium Automatic Transmission Fluid (ATF)

Note

For emergency use only applications and for continous use it is possible to exceed the published max. capacity ratings. In this case, please consult ACE.

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

On request

Special oils, nickel-plated, increased corrosion protection or other special options are available on request.

General information
×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.